
Brand: Burndy
Catalog ID: YS28T
Application
T-Connector
Catalog Number
YS28T
Color Code
Purple
Connector Type
T-CONNECTOR
Die Index
15
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-T, High Voltage, Standard Barrel
UPC
781810001226
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Wire Size
4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
T-CONNECTOR
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
14800