

Brand: Burndy
Catalog ID: YS2CFXLTCKITC
Application
Wire Splice
Catalog Number
YS2CFXLTCKITC
Color Code
Brown
Color Code - Side A
Brown
Color Code - Side B
Brown
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
10
Die Index Run Side
10
Die Index Tap Side
10
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Temperature Rating
194
Trade Name
HYLINK™
Type
YS-TC
UPC
781810344163
UPC 14 Digit GTIN
00781810344163
Dimension - B Length inch
0.78 in
Dimension - L Length Overall mm
47.7 mm
Dimension - Length BB inch
0.78 in
Dimension - Length Overall inch
1.88 in
Dimension - Strip Length inch
0.78 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex G Size A
2 AWG
Conductor - Copper Flex G Size B
2 AWG
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex H Size A
2 AWG
Conductor - Copper Flex H Size B
2 AWG
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex I Size A
2 AWG
Conductor - Copper Flex I Size B
2 AWG
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size A
2 AWG
Conductor - Copper Flex K Size B
2 AWG
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size A
2 AWG
Conductor - Copper Flex M Size B
2 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2880