BURNDY
Image of YS2UCG1 YS2UCG1, Splice Kit - Insulated

YS2UCG1, Splice Kit - Insulated

Brand: Burndy

Catalog ID: YS2UCG1

URD Insulator Splice Kit, #1 - #2 Str Al, #2 AWG (6-1, 7-1) ACSR, #1 - #2 Str Cu, 600 V.

URD Insulator Splice Kit

General

Catalog Number

YS2UCG1

Connector Type

Splice

Die Index

243;BG

Insulation

Y

Insulation Type

Diaform

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810187708

UPC 14 Digit GTIN

00781810187708

Dimensions

Dimension - B Length inch

0.87 in

Dimension - Length Overall inch

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size A Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - ACSR Str Size B

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size B Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size A

2 AWG;1 AWG

Conductor - AL Str Size A Range

2 AWG-1 AWG

Conductor - AL Str Size B

2 AWG;1 AWG

Conductor - AL Str Size B Range

2 AWG-1 AWG

Conductor - Copper Str Size A

2 AWG;1 AWG

Conductor - Copper Str Size A Range

2 AWG-1 AWG

Conductor - Copper Str Size B

2 AWG;1 AWG

Conductor - Copper Str Size B Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1440