BURNDY
YS34AT, Aluminum - Compression Splice
Image of YS34AT YS34AT, Aluminum - Compression Splice
Image of YS34AT YS34AT, Aluminum - Compression Splice

YS34AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS34AT

High Voltage Uninsulated Al Tube Compression Splice, 500 kcmil Al Cable, 7.79" L.

  • Aluminum Compression Splice
  • High Voltage Uninsulated

General

Catalog Number

YS34AT

Color Code

Pink

Connector Type

Splice

Die Index

300

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

6

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Aluminum Compression Terminals & Splices>Splices

Product Type

Compression

Trade Name

HYLINK™

UPC

781810757611

UPC 14 Digit GTIN

00781810757611

Dimensions

Dimension - B Length inch

3.39 in

Dimension - L Length Overall mm

198 mm

Dimension - Length Overall inch

7.79 in

Dimension - Outside Diameter inch

1.32 in

Dimension - Pad Width inch

3.79 in

Dimension - Strip Length inch

4 1/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

6

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

3600