
Brand: Burndy
Catalog ID: YS38FXLTCKITC
Application
Wire Splice
Catalog Number
YS38FXLTCKITC
Color Code
Pink
Color Code - Side A
Pink
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
L99
Die Index Run Side
L99
Die Index Tap Side
L99
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLINK™
UPC
781810343999
UPC 14 Digit GTIN
00781810343999
Dimension - B Length inch
1.77 in
Dimension - L Length Overall mm
109.22 mm
Dimension - Length BB inch
1.77 in
Dimension - Length Overall inch
4.3 in
Dimension - Strip Length inch
1.77
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex G Size A
500 kcmil
Conductor - Copper Flex G Size B
500 kcmil
Conductor - Copper Flex G Size Range
550 kcmil
Conductor - Copper Flex H Size A
500 kcmil
Conductor - Copper Flex H Size B
500 kcmil
Conductor - Copper Flex H Size Range
500 / 550 kcmil
Conductor - Copper Flex I Size A
500 kcmil
Conductor - Copper Flex I Size B
500 kcmil
Conductor - Copper Flex I Size Range
500 / 550 kcmil
Conductor - Copper Flex K Size A
500 kcmil
Conductor - Copper Flex K Size B
500 kcmil
Conductor - Copper Flex K Size Range
500 kcmil
Conductor - Copper Flex M Size A
500 kcmil
Conductor - Copper Flex M Size B
500 kcmil
Conductor - Copper Str Size
500 Kcmil
Conductor - Copper Str Size Range
500 / 550 kcmil
Conductor - Material
COPPER
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900