BURNDY
YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel
Image of YS44L YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel

YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel

Brand: Burndy

Catalog ID: YS44L

1000 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 27 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS44L

Color Code

White

Connector Type

STANDARD BARREL

Die Index

27

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810527757

UPC 14 Digit GTIN

00781810527757

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - L Length Overall mm

109 mm

Dimension - Length Overall inch

4.28 in

Dimension - Strip Length inch

1-15/16

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Compact Size

1000

Conductor - Copper Str Size

1000 kcmil

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Wire Size

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

2304