BURNDY
Image of YS48 YS48, Compression Splice, 2000 kcmil Cu, Long Barrel
Image of YS48 YS48, Compression Splice, 2000 kcmil Cu, Long Barrel

YS48, Compression Splice, 2000 kcmil Cu, Long Barrel

Brand: Burndy

Catalog ID: YS48

2000 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 34 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Splice

Catalog Number

YS48

Color Code

Brown

Connector Type

LONG BARREL

Die Index

34

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810527900

UPC 14 Digit GTIN

00781810527900

Dimensions

Dimension - B Length inch

3.27 in

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.57 in

Dimension - Strip Length inch

3-3/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2000 kcmil

Conductor - Copper Str Size Range

2000 kcmil

Conductor - Material

COPPER

Conductor Size

2000 KCMIL

Conductor Type

CODE

Wire Size

2000 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

588