BURNDY
YSA25R2N, Disconnectable Terminal with Slotted Pad
Image of YSA25R2N YSA25R2N, Disconnectable Terminal with Slotted Pad

YSA25R2N, Disconnectable Terminal with Slotted Pad

Brand: Burndy

Catalog ID: YSA25R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

Disconnectable Terminal with Slotted Pad

General

Catalog Number

YSA25R2N

Connector Type

Terminal

Die Index

659;C

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810017081

UPC 14 Digit GTIN

00781810017081

Dimensions

Dimension - B Length inch

1.64 in

Dimension - Bolt Size fraction

1/2

Dimension - Length Overall inch

6.25 in

Dimension - Outside Diameter inch

0.80 in

Dimension - Pad Width inch

1.90 in

Dimension - Thread Size

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

8

Minimum Pack Quantity

4

Pallet Quantity

288