
Brand: Burndy
Catalog ID: YSA26R2N
Catalog Number
YSA26R2N
Connector Type
Terminal
Die Index
251;L
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810017098
UPC 14 Digit GTIN
00781810017098
Dimension - B Length inch
1.97 in
Dimension - Bolt Size fraction
1/2
Dimension - Length Overall inch
6.59 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.90 in
Dimension - Thread Size
1/2
Package Height
Package Length
Package Weight
Package Width
Thickness - Pad
0.38 in
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
1
Minimum Pack Quantity
3
Pallet Quantity
1