
Brand: Burndy
Catalog ID: YSA321R2N
Catalog Number
YSA321R2N
Connector Type
Terminal
Die Index
317;M
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810017135
UPC 14 Digit GTIN
00781810017135
Dimension - B Length inch
3.06 in
Dimension - Bolt Size fraction
1/2
Dimension - L Length Overall mm
197 mm
Dimension - Length Overall inch
7.71 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.90 in
Dimension - Thread Size
1/2
Package Height
Package Length
Package Weight
Package Width
Thickness - Pad
0.38 in
Conductor - ACSR Str Size
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich kcmil-336.4 (18/1) Merlin kcmil
Conductor - AL Str Size
350 kcmil
Conductor - Copper Str Size
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
8
Minimum Pack Quantity
3
Pallet Quantity
2160