
Brand: Burndy
Catalog ID: YSA391A2N
Catalog Number
YSA391A2N
Connector Type
Terminal
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016947
UPC 14 Digit GTIN
00781810016947
Dimension - B Length inch
5.25 in
Dimension - Length Overall inch
10.09 in
Dimension - Outside Diameter inch
1.67 in
Dimension - Pad Width inch
3.00 in
Thickness - Pad
0.56 in
Conductor - AL Str Size
795 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
1120