

Brand: Burndy
Catalog ID: YSCM104
Application
Wire Splice
Catalog Number
YSCM104
Color Code
Pink
Connector Type
Splice
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Parallel Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358542
UPC 14 Digit GTIN
00781810358542
Dimension - L Length Overall mm
18 mm
Dimension - Length Overall inch
0.69 in
Dimension - Outside Diameter inch
0.57 in
Dimension - Strip Length inch
15/16
Dimensions
0.69 in x 0.57 in x 0.57 in
Height
0.57 in
Length
0.69 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.57 in
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
82,870-103630 CMILS
Conductor Type
CODE
Wire Range
82,870 - 103,630 Circular Mils
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
92800