Brand: Burndy
Catalog ID: YSCM167
Application
Wire Splice
Catalog Number
YSCM167
Color Code
Orange
Connector Type
Splice
Die Index
14
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358566
UPC 14 Digit GTIN
00781810358566
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Strip Length inch
1-1/16
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
134,340-166,560 CMILS
Conductor Type
CODE
Wire Range
134,340 - 166,560 Circular Mils
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
46400