
Brand: Burndy
Catalog ID: YSCM42
Application
Wire Splice
Catalog Number
YSCM42
Color Code
Gray
Connector Type
Splice
Die Index
8
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358511
UPC 14 Digit GTIN
00781810358511
Dimension - L Length Overall mm
13 mm
Dimension - Length Overall inch
0.50 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Strip Length inch
11/16
Dimensions
0.5 in x 0.38 in x 0.38 in
Height
0.38 in
Length
0.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size
5 AWG
Conductor - Material
COPPER
Conductor Size
29,970-41,520 CMILS
Conductor Type
CODE
Wire Range
29,970 - 41,520 Circular Mils
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
200
Minimum Pack Quantity
200