BURNDY
Image of YSD25R2R YSD25R2R, Aluminum Splice

YSD25R2R, Aluminum Splice

Brand: Burndy

Catalog ID: YSD25R2R

Al LINKIT Compression Splice, 1/0 AWG ACSR, 1/0 Str. Al/Cu, 2/0 AWG Al Compt(SideA), #2 AWG ACSR, #1 - #2 Str. Al/Cu, 1/0 AWG Al Compt(Side B).

Aluminum Compression Splice

General

Catalog Number

YSD25R2R

Color Code - Side A

Yellow

Color Code - Side B

Red

Die Index

249;840

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810195086

UPC 14 Digit GTIN

00781810195086

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

1/0 AWG

Conductor - ACSR Str Size B

2/0 AWG

Conductor - AL Str Size A

1/0 AWG

Conductor - AL Str Size B

1 AWG, 2 AWG

Conductor - AL Str Size B Range

1 AWG-2 AWG

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size B

1 AWG, 2 AWG

Conductor - Copper Str Size B Range

1 AWG- 2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400