
Brand: Burndy
Catalog ID: YSD26R4W
Catalog Number
YSD26R4W
Color Code - Side A
Gray
Color Code - Side B
Blue
Die Index
249;840
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810182840
UPC 14 Digit GTIN
00781810182840
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
.3125 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
2/0 AWG
Conductor - ACSR Str Size B
6 AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
4 AWG, 5 AWG, 6 AWG
Conductor - AL Str Size B Range
4 AWG-6 AWG
Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size B
4 AWG, 5 AWG, 6 AWG
Conductor - Copper Str Size B Range
4 AWG-6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
50
Pallet Quantity
7400