BURNDY
Image of YSD27R2R YSD27R2R, Aluminum Sleeve with Solid Center Barrier

YSD27R2R, Aluminum Sleeve with Solid Center Barrier

Brand: Burndy

Catalog ID: YSD27R2R

AL compression sleeve with solid center barrier, Designed for commercial and heavy residential services, Color Code: Black (Side A), Red (Side B).

  • Aluminum Compression Sleeve
  • Solid Center Barrier

General

Catalog Number

YSD27R2R

Color Code - Side A

Black

Color Code - Side B

Red

Die Index

249;K-840

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810145005

UPC 14 Digit GTIN

00781810145005

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size B

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size B Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size A

3/0 AWG

Conductor - AL Str Size B

1 AWG, 2 AWG

Conductor - AL Str Size B Range

1 AWG-2 AWG

Conductor - Copper Str Size A

3/0 AWG

Conductor - Copper Str Size B

1 AWG, 2 AWG

Conductor - Copper Str Size B Range

1 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400