BURNDY
Image of YSD28R25R YSD28R25R, Aluminum Sleeve with Solid Center Barrier

YSD28R25R, Aluminum Sleeve with Solid Center Barrier

Brand: Burndy

Catalog ID: YSD28R25R

AL compression sleeve with solid center barrier, Designed for commercial and heavy residential services, Color Code: Pink (Side A), Yellow (Side B).

  • Aluminum Compression Sleeve
  • Solid Center Barrier

General

Catalog Number

YSD28R25R

Color Code - Side A

Pink

Color Code - Side B

Yellow

Die Index

249;K-840

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810146101

UPC 14 Digit GTIN

00781810146101

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

4/0 AWG

Conductor - ACSR Str Size B

1/0 Awg

Conductor - AL Str Size A

4/0 AWG

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400