

Brand: Burndy
Catalog ID: YSD28R2R
Catalog Number
YSD28R2R
Color Code - Side A
Pink
Color Code - Side B
Red
Die Index
249;K-840
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810146002
UPC 14 Digit GTIN
00781810146002
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
.3125 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size B Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size B
1 AWG, 2 AWG
Conductor - AL Str Size B Range
1 AWG-2 AWG
Conductor - Copper Str Size A
4 AWG
Conductor - Copper Str Size B
1 AWG, 2 AWG
Conductor - Copper Str Size B Range
1 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7400