BURNDY
YSE10BOX, Nylon Splice, 12 - 10 AWG, Inspection Window
Image of YSE10BOX YSE10BOX, Nylon Splice, 12 - 10 AWG, Inspection Window
Image of YSE10BOX YSE10BOX, Nylon Splice, 12 - 10 AWG, Inspection Window

YSE10BOX, Nylon Splice, 12 - 10 AWG, Inspection Window

Brand: Burndy

Catalog ID: YSE10BOX

Nylon Splice, 12-10 AWG, Tin Plated, Seamless Copper Tubing, Integral Barrel/Insulation Grip

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE10BOX

Color Code

Yellow

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE

UPC

781810566305

UPC 14 Digit GTIN

00781810566305

Dimensions

Cable Insulation Diameter Maximum

0.209 in

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - Diameter Max Size inch

0.22 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.15 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

23/64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12-10

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999