BURNDY
YSE14HHS, Heat Shrink Splice For 16 - 14 AWG
Image of YSE14HHS YSE14HHS, Heat Shrink Splice For 16 - 14 AWG

YSE14HHS, Heat Shrink Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: YSE14HHS

Heat Shrink Splice For 16 - 14 AWG.

YSE14HHS.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel for maximum conductivity and tensile strength, plus excellent cable support and strain relief
  • Smooth funnel entry provides easy wire insertion
  • Transparent heat shrink insulation provides waterproofing and weather resistance

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE14HHS

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YSE-H, Heat Shrink

UPC

781810525487

UPC 14 Digit GTIN

00781810525487

Dimensions

Dimension - Inside Diameter inch

0.2 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Strip Length inch

11/32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

99999