BURNDY
YSE18HN, Nylon Splice, 22 - 18 AWG, Inspection Window
Image of YSE18HN YSE18HN, Nylon Splice, 22 - 18 AWG, Inspection Window
Image of YSE18HN YSE18HN, Nylon Splice, 22 - 18 AWG, Inspection Window

YSE18HN, Nylon Splice, 22 - 18 AWG, Inspection Window

Brand: Burndy

Catalog ID: YSE18HN

Nylon Splice, 22-18 AWG, Seamless Tubing, Electrolytic Copper, Tin Plated, Center Wire Stops, Smooth Funnel Entry

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

General

Application

For Heavy Duty Application Requirements

Catalog Number

YSE18HN

Color Code

Red

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE-HN

UPC

781810803899

UPC 14 Digit GTIN

00781810803899

Dimensions

Dimension - B Length fraction

1/6 in

Dimension - B Length inch

0.16 in

Dimension - Length Overall inch

1.25 in

Dimension - N inch

0.12 in

Dimension - Outside Diameter inch

0.20 in

Dimension - Pad Width inch

0.13 in

Dimension - Strip Length inch

15/64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999