
Brand: Burndy
Catalog ID: YSH3434
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH3434
Color Code
Brown
Connector Type
H-Tap
Die Index
1104
EU RoHS Indicator
Yes
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810036976
UPC 14 Digit GTIN
00781810036976
Dimension - Height inch
2.43 in
Dimension - Height mm
61.7 mm
Dimension - Length Overall inch
3.00 in
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
1.15 in
Dimension - Width mm
29 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250- 500 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
H-Tap
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
1200