BURNDY
Image of YSH3931 YSH3931 Compression H-Tap Connector

YSH3931 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSH3931

Copper Splice, 750 - 350 Kcm (Run), 4/0 - 1/0 AWG (350-1/0) (Tap 1), #1-#6 AWG (1-8) (Tap 2), #2-#14 AWG (2-14) (Tap 3), KR Index.

  • Accommodates a wide range of Run/Tap Copper cable combinations including both flexible and code combinations allowing maximum flexibility
  • Tap grooves function independently from each other, use of one tap is required, balance may be used or left empty

General

Catalog Number

YSH3931

Color Code

Yellow

Connector Type

H-Tap

Die Index

KR

Material

Copper

Plated

Y

Plating Type

Tin

Type

Taps

UPC

781810038413

UPC 14 Digit GTIN

00781810038413

Dimensions

Dimension - Height inch

2.97 in

Dimension - Height mm

75.4 mm

Dimension - Length Overall inch

3.00 in

Dimension - Strip Length inch

1 1/2

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Flex G Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex G Run Range

350 kcmil-700 kcmil

Conductor - Copper Flex G Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex G Tap Range

1/0 AWG-350 kcmil

Conductor - Copper Flex H Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex H Run Range

350 kcmil-700 kcmil

Conductor - Copper Flex H Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex H Tap Range

1/0 AWG-350 kcmil

Conductor - Copper Str Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Run Range

350 kcmil-750 kcmil

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

1/0 -350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

960