
Brand: Burndy
Catalog ID: YSM10
YSM10.
Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Catalog Number
YSM10
Connector Type
Parallel Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINK™
Type
YSM
UPC
781810805800
UPC 14 Digit GTIN
00781810805800
Dimension - Length Overall inch
0.36 in
Dimension - Outside Diameter inch
0.21 in
Dimension - Strip Length inch
7/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
14 AWG-10 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG
Conductor - Copper Str Size Range
14 AWG-10 AWG
Conductor Size
4,107 - 10,380 cmils
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
90
Connector Type
Parallel Splice
Carton Quantity
500
Minimum Pack Quantity
500