Brand: Burndy
Catalog ID: YSM1C
YSM1C.
Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Catalog Number
YSM1C
Connector Type
Parallel Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINK™
Type
YSM
UPC
781810805756
UPC 14 Digit GTIN
00781810805756
Dimension - Length Overall inch
0.62 in
Dimension - Outside Diameter inch
0.52 in
Dimension - Strip Length inch
11/16
Conductor - Copper Str Size
2 AWG;1 AWG
Conductor - Copper Str Size Range
2 AWG-1 AWG
Conductor Size
66,832 - 81,807 cmils
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
99999