
Brand: Burndy
Catalog ID: YSM292
YSM292.
Catalog Number
YSM292
Connector Type
Parallel Splice
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Trade Name
HYLINK™
UPC
781810083680
UPC 14 Digit GTIN
00781810083680
Dimension - Length Overall inch
1.38 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Strip Length inch
1-7/16
Package Height
Package Length
Package Weight
Package Width
Conductor Size
275,000 - 211,500 cmils
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Parallel Splice
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
23200