
Brand: Burndy
Catalog ID: YSM2C
YSM2C.
Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Catalog Number
YSM2C
Color Code
Brown
Connector Type
Parallel Splice
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINK™
Type
YSM
UPC
781810805763
UPC 14 Digit GTIN
00781810805763
Dimension - Length Overall inch
0.62 in
Dimension - Outside Diameter inch
0.47 in
Dimension - Strip Length inch
11/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
42,613 - 66,832 cmils
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90
Connector Type
Parallel Splice
Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
99999