BURNDY
YSP2CT, Compression Splice, 2 AWG Cu, Tapered End
Image of YSP2CT YSP2CT, Compression Splice, 2 AWG Cu, Tapered End

YSP2CT, Compression Splice, 2 AWG Cu, Tapered End

Brand: Burndy

Catalog ID: YSP2CT

2 AWG CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 10 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements

General

Application

Wire Splice

Catalog Number

YSP2CT

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

EU RoHS Indicator

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Electro Tin plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSP-T, High Voltage, Long Barrel

UPC

781810001271

Dimensions

Dimension - B Length inch

1.11 in

Dimension - L Length Overall mm

55 mm

Dimension - Length Overall inch

2.15 in

Dimension - Strip Length inch

1.0 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Wire Size

#2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400