
Brand: Burndy
Catalog ID: YSR10CFX12CLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR10CFX12CLTCKITC
Connector Type
STANDARD BARREL KITS
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYREDUCER™
UPC
781810473993
UPC 14 Digit GTIN
00781810473993
Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.66 in
Dimension - L Length Overall mm
37 mm
Dimension - Length BB inch
0.66 in
Dimension - Length Overall inch
1.45 in
Dimension - Strip Length inch
0.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size A Range
#14-#10 AWG
Conductor - Copper Flex G Size B Range
#14-#10 AWG
Conductor - Copper Flex H Size A Range
#14-#10 AWG
Conductor - Copper Flex H Size B Range
#14-#10 AWG
Conductor - Copper Flex I Size A Range
#14-#10 AWG
Conductor - Copper Flex I Size B Range
#14-#10 AWG
Conductor - Copper Flex K Size A Range
#14-#10 AWG
Conductor - Copper Flex K Size B Range
#14-#10 AWG
Conductor - Copper Flex M Size A Range
#14-#10 AWG
Conductor - Copper Flex M Size B Range
#14-#10 AWG
Conductor - Copper Solid Size A
12;11;10
Conductor - Copper Solid Size B
12;11;10
Conductor - Copper Str Run
10 AWG
Conductor - Copper Str Size
10 AWG-12 AWG
Conductor - Copper Str Size A Range
#14-#10 AWG
Conductor - Copper Str Size B
10 AWG
Conductor - Copper Str Size B Range
10 AWG
Conductor - Material
COPPER
Conductor Size
10 AWG-12 AWG
Conductor Type
CODE/FLEX
Wire Size
10 AWG-12 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
6000