Brand: Burndy
Catalog ID: YSR28FX4CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR28FX4CFXLTCKITC
Color Code
Purple, Gray
Color Code - Side A
Purple
Color Code - Side B
Gray
Die Index
15/8
Die Index - Element A
15
Die Index - Element B
8
Die Index Run Side
15
Die Index Tap Side
8
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Sub Brand
HYREDUCER
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473863
UPC 14 Digit GTIN
00781810473863
Dimension - B Length fraction
1-7/16 in
Dimension - Length BB inch
0.74 in
Dimension - Strip Length inch
1.36 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0 AWG
Conductor - Copper Flex G Size A
4/0 AWG
Conductor - Copper Flex G Size B
4 AWG
Conductor - Copper Flex G Tap
4 AWG
Conductor - Copper Flex H Run
4/0 AWG
Conductor - Copper Flex H Size A
4/0 AWG
Conductor - Copper Flex H Size B
4 AWG
Conductor - Copper Flex H Tap
4 AWG
Conductor - Copper Flex I Run
4/0 AWG
Conductor - Copper Flex I Size A
4/0 AWG
Conductor - Copper Flex I Size B
4 AWG
Conductor - Copper Flex I Tap
4 AWG
Conductor - Copper Flex K Run
4/0 AWG
Conductor - Copper Flex K Size A
4/0 AWG
Conductor - Copper Flex K Size B
4 AWG
Conductor - Copper Flex K Tap
4 AWG
Conductor - Copper Flex M Run
4/0 AWG
Conductor - Copper Flex M Size A
4/0 AWG
Conductor - Copper Flex M Size B
4 AWG
Conductor - Copper Flex M Tap
4 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG-4 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1728