
Brand: Burndy
Catalog ID: YSR2CFX4CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR2CFX4CFXLTCKITC
Color Code
Brown, Gray
Color Code - Side A
Brown
Color Code - Side B
Gray
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
10/8
Die Index - Element A
10
Die Index - Element B
8
Die Index Run Side
10
Die Index Tap Side
8
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810429419
UPC 14 Digit GTIN
00781810429419
Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.82 in
Dimension - L Length Overall mm
45 mm
Dimension - Length BB inch
0.74 in
Dimension - Length Overall inch
1.86 in
Dimension - Strip Length inch
0.78 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
2 AWG
Conductor - Copper Flex G Size A
2 AWG
Conductor - Copper Flex G Size B
4 AWG
Conductor - Copper Flex G Tap
4 AWG
Conductor - Copper Flex H Run
2 AWG
Conductor - Copper Flex H Size A
2 AWG
Conductor - Copper Flex H Size B
4 AWG
Conductor - Copper Flex H Tap
4 AWG
Conductor - Copper Flex I Run
2 AWG
Conductor - Copper Flex I Size A
2 AWG
Conductor - Copper Flex I Size B
4 AWG
Conductor - Copper Flex I Tap
4 AWG
Conductor - Copper Flex K Run
2 AWG
Conductor - Copper Flex K Size A
2 AWG
Conductor - Copper Flex K Size B
4 AWG
Conductor - Copper Flex K Tap
4 AWG
Conductor - Copper Flex M Run
2 AWG
Conductor - Copper Flex M Size A
2 AWG
Conductor - Copper Flex M Size B
4 AWG
Conductor - Copper Flex M Tap
4 AWG
Conductor - Copper Str Size
2 AWG-4 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-4 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG-4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250