BURNDY
YSR3434FXLTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel 350 kcmil, includes clear heat shrink
Image of YSR3434FXLTCKITC YSR3434FXLTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel 350 kcmil, includes clear heat shrink
Image of YSR3434FXLTCKITC YSR3434FXLTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel 350 kcmil, includes clear heat shrink

YSR3434FXLTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel 350 kcmil, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR3434FXLTCKITC

CU Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil G,H,I,K,M,373 DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Brown/Blue Color Code, 20/19 or L80 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR3434FXLTCKITC

Color Code

Brown, Blue

Color Code - Side A

Brown

Color Code - Side B

Blue

Connector Type

STANDARD BARREL KITS

Die Index

20/19

Die Index - Element A

20

Die Index - Element B

19;L80

Die Index Run Side

20

Die Index Tap Side

19;L80

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810472347

UPC 14 Digit GTIN

00781810472347

Dimensions

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

1.69 in

Dimension - L Length Overall mm

89 mm

Dimension - Length BB inch

1.69 in

Dimension - Length Overall inch

3.51 in

Dimension - Strip Length inch

1.60 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size B

350 kcmil

Conductor - Copper Flex G Size B Range

350 kcmil

Conductor - Copper Flex G Tap

350 KCMIL

Conductor - Copper Flex H Size B

350 kcmil

Conductor - Copper Flex H Size B Range

350 kcmil

Conductor - Copper Flex H Tap

350 KCMIL

Conductor - Copper Flex I Size B

350 kcmil

Conductor - Copper Flex I Size B Range

350 kcmil

Conductor - Copper Flex I Tap

350 KCMIL

Conductor - Copper Flex K Size B

350 kcmil

Conductor - Copper Flex K Size B Range

350 kcmil

Conductor - Copper Flex K Tap

350 KCMIL

Conductor - Copper Flex M Size B

350 kcmil

Conductor - Copper Flex M Size B Range

350 kcmil

Conductor - Copper Flex M Tap

350 KCMIL

Conductor - Copper Str Size

500 KCMIL-350 KCMIL

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size A Range

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL-350 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL-350 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1800