BURNDY
Image of YSR34FX28LTCKITC YSR34FX28LTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

YSR34FX28LTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR34FX28LTCKITC

CU Splice Reducer, Barrel A 350 kcmil G,H,I,K,M,373 DLO, Barrel B 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Blue/Purple Color Code, 19 or L80 /15 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding