

Brand: Burndy
Catalog ID: YSR38FX26FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR38FX26FXLTCKITC
Color Code
Pink, Black
Color Code - Side A
Pink
Color Code - Side B
Black
Connector Type
STANDARD BARREL KITS
Die Index
L99/13
Die Index - Element A
L99
Die Index - Element B
13
Die Index Run Side
L99
Die Index Tap Side
13
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810434390
UPC 14 Digit GTIN
00781810434390
Dimension - B Length fraction
1-7/8 in
Dimension - B Length inch
1.88 in
Dimension - L Length Overall mm
117 mm
Dimension - Length BB inch
1.13 in
Dimension - Length Overall inch
4.62 in
Dimension - Strip Length inch
1.77 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500-550 KCMIL
Conductor - Copper Flex G Size A
500 kcmil
Conductor - Copper Flex G Size A Range
500 kcmil
Conductor - Copper Flex G Size B Range
2/0 AWG
Conductor - Copper Flex G Tap
2/0 AWG
Conductor - Copper Flex H Run
500-550 KCMIL
Conductor - Copper Flex H Size A
500 kcmil
Conductor - Copper Flex H Size A Range
500 kcmil
Conductor - Copper Flex H Size B Range
2/0 AWG
Conductor - Copper Flex H Tap
2/0 AWG
Conductor - Copper Flex I Run
500-550 KCMIL
Conductor - Copper Flex I Size A
500 kcmil
Conductor - Copper Flex I Size A Range
500 kcmil
Conductor - Copper Flex I Size B
2/0 AWG
Conductor - Copper Flex I Size B Range
2/0 AWG
Conductor - Copper Flex I Tap
2/0 AWG
Conductor - Copper Flex K Run
500-550 KCMIL
Conductor - Copper Flex K Size A
500 kcmil
Conductor - Copper Flex K Size A Range
500 kcmil
Conductor - Copper Flex K Size B
2/0 AWG
Conductor - Copper Flex K Size B Range
2/0 AWG
Conductor - Copper Flex K Tap
2/0 AWG
Conductor - Copper Flex M Run
500-550 KCMIL
Conductor - Copper Flex M Size A
500 kcmil
Conductor - Copper Flex M Size A Range
500 kcmil
Conductor - Copper Flex M Size B
2/0 AWG
Conductor - Copper Flex M Size B Range
2/0 AWG
Conductor - Copper Flex M Tap
2/0 AWG
Conductor - Copper Str Size
500KCMIL-550 KCMIL-2/0 AWG
Conductor - Copper Str Size B
2/0 AWG
Conductor - Material
COPPER
Conductor Size
500KCMIL-550 KCMIL-2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
500KCMIL-550 KCMIL-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1080