BURNDY
YSR38FX28LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 4/0 AWG, includes clear heat shrink
Image of YSR38FX28LTCKITC YSR38FX28LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 4/0 AWG, includes clear heat shrink
Image of YSR38FX28LTCKITC YSR38FX28LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

YSR38FX28LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR38FX28LTCKITC

CU Splice Reducer, Barrel A 500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO, Barrel B 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Pink/Purple Color Code, L99/15 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR38FX28LTCKITC

Color Code

Pink, Purple

Color Code - Side A

Pink

Color Code - Side B

Purple

Connector Type

STANDARD BARREL KITS

Die Index

L99/15

Die Index - Element A

L99

Die Index - Element B

15

Die Index Run Side

L99

Die Index Tap Side

15

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810344798

UPC 14 Digit GTIN

00781810344798

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - L Length Overall mm

117 mm

Dimension - Length BB inch

1.30 in

Dimension - Length Overall inch

4.62 in

Dimension - Strip Length inch

1.77 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500-550 KCMIL

Conductor - Copper Flex G Size A

500 kcmil

Conductor - Copper Flex G Size A Range

500 kcmil

Conductor - Copper Flex H Run

500-550 KCMIL

Conductor - Copper Flex H Size A

500 kcmil

Conductor - Copper Flex H Size A Range

500 kcmil

Conductor - Copper Flex I Run

500-550 KCMIL

Conductor - Copper Flex I Size A

500 kcmil

Conductor - Copper Flex I Size A Range

500 kcmil

Conductor - Copper Flex K Run

500-550 KCMIL

Conductor - Copper Flex K Size A

500 kcmil

Conductor - Copper Flex K Size A Range

500 kcmil

Conductor - Copper Flex M Run

500-550 KCMIL

Conductor - Copper Flex M Size A

500 kcmil

Conductor - Copper Flex M Size A Range

500 kcmil

Conductor - Copper Str Size

500KCMIL-550 KCMIL-4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Conductor - Copper Str Size B Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

500KCMIL-550 KCMIL-4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

500KCMIL-550 KCMIL-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

864