
Brand: Burndy
Catalog ID: YSR44FX39LTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR44FX39LTCKITC
Color Code
Yellow, Black
Color Code - Side A
Yellow
Color Code - Side B
Black
Connector Type
STANDARD BARREL KITS
Die Index
L115/24
Die Index - Element A
L115
Die Index - Element B
24
Die Index Run Side
L115
Die Index Tap Side
24
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810340523
UPC 14 Digit GTIN
00781810340523
Dimension - B Length fraction
2-1/16 in
Dimension - B Length inch
2.09 in
Dimension - L Length Overall mm
111 mm
Dimension - Length BB inch
1.78 in
Dimension - Length Overall inch
4.38 in
Dimension - Strip Length inch
1.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
750 KCMIL
Conductor - Copper Flex G Size A
750 kcmil
Conductor - Copper Flex G Size A Range
750 kcmil
Conductor - Copper Flex H Run
750 KCMIL
Conductor - Copper Flex H Size A
750 kcmil
Conductor - Copper Flex H Size A Range
750 kcmil
Conductor - Copper Flex I Run
750 KCMIL
Conductor - Copper Flex I Size A
750 KCMIL
Conductor - Copper Flex I Size A Range
750 KCMIL
Conductor - Copper Flex K Run
750 KCMIL
Conductor - Copper Flex K Size A
750 KCMIL
Conductor - Copper Flex K Size A Range
750 KCMIL
Conductor - Copper Flex M Run
750 KCMIL
Conductor - Copper Flex M Size A
750 KCMIL
Conductor - Copper Flex M Size A Range
750 KCMIL
Conductor - Copper Str Size
750 KCMIL-300 KCMIL
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
750 kcmil
Conductor - Copper Str Size B Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-300 KCMIL
Conductor Type
CODE/FLEX
Wire Size
750 KCMIL-300 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540