BURNDY
YSR8CFX10CLTCKITC, Cu Splice Reducer with Clear Heat Shrink,
Image of YSR8CFX10CLTCKITC YSR8CFX10CLTCKITC, Cu Splice Reducer with Clear Heat Shrink,

YSR8CFX10CLTCKITC, Cu Splice Reducer with Clear Heat Shrink,

Brand: Burndy

Catalog ID: YSR8CFX10CLTCKITC

CU Splice Reducer, Barrel A 8 Flex G,H,I,K,M,DLO, 8 AWG, Barrel B 14-10 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink UL 224 VW-1, Red Color Code, 49 Die Index

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR8CFX10CLTCKITC

Color Code

Red

Color Code - Side A

Red

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

49

Die Index - Element A

49

Die Index Run Side

49

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYREDUCER

Temperature Rating

194

Trade Name

HYREDUCER™

Type

YSR-TC

UPC

781810473979

UPC 14 Digit GTIN

00781810473979

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.57 in

Dimension - L Length Overall mm

36 mm

Dimension - Length BB inch

0.66 in

Dimension - Length Overall inch

1.41 in

Dimension - Strip Length inch

0.57 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Run

8 AWG

Conductor - Copper Flex G Size A

8 AWG

Conductor - Copper Flex G Size A Range

8 AWG

Conductor - Copper Flex G Size B

10 AWG

Conductor - Copper Flex G Size B Range

10 AWG

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Run

8 AWG

Conductor - Copper Flex H Size A

8 AWG

Conductor - Copper Flex H Size A Range

8 AWG

Conductor - Copper Flex H Size B

10 AWG

Conductor - Copper Flex H Size B Range

10 AWG

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Run

8 AWG

Conductor - Copper Flex I Size A

8 AWG

Conductor - Copper Flex I Size A Range

8 AWG

Conductor - Copper Flex I Size B

10 AWG

Conductor - Copper Flex I Size B Range

10 AWG

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Run

8 AWG

Conductor - Copper Flex K Size A

8 AWG

Conductor - Copper Flex K Size A Range

8 AWG

Conductor - Copper Flex K Size B

10 AWG

Conductor - Copper Flex K Size B Range

10 AWG

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Run

8 AWG

Conductor - Copper Flex M Size A

8 AWG

Conductor - Copper Flex M Size A Range

8 AWG

Conductor - Copper Flex M Size B

10 AWG

Conductor - Copper Flex M Size B Range

10 AWG

Conductor - Copper Solid Size A

6

Conductor - Copper Solid Size B

12;11;10

Conductor - Copper Str Run Range

8 AWG

Conductor - Copper Str Size

8 AWG-10 AWG

Conductor - Copper Str Size B

10 AWG

Conductor - Copper Str Tap Range

14-10 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG-10 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG-10 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

6000