
Brand: Burndy
Catalog ID: YSS2R
Application
For Aluminum, ACSR, 6201, 5005 And Compressed Conductors And Service Drop Or Short Span Overhead Distribution Lines
Catalog Number
YSS2R
Color Code
Red
Connector Type
Splice
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YSS
UPC
781810169551
UPC 14 Digit GTIN
00781810169551
Dimension - B Length fraction
1-39/50 in
Dimension - B Length inch
1.78 in
Dimension - L Length Overall mm
96 mm
Dimension - Length Overall inch
3.78 in
Dimension - Outside Diameter inch
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800