BURNDY
YST2525, Compresson T-Connector, 1/0 Str Cu, Standard Barrel, Tapered Ends
Image of YST2525 YST2525, Compresson T-Connector, 1/0 Str Cu, Standard Barrel, Tapered Ends

YST2525, Compresson T-Connector, 1/0 Str Cu, Standard Barrel, Tapered Ends

Brand: Burndy

Catalog ID: YST2525

Cu compression T-Coupler, 1/0str(Run), 1/0str(Tap), Pink(Run&Tap), 12(Run&Tap) Index.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

General

Application

T-Connector

Catalog Number

YST2525

Color Code

Pink

Color Code - Side A

Pink

Color Code - Side B

Pink

Connector Type

T-COUPLER

Die Index

12/12

Die Index Run Side

12

Die Index Tap Side

12

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYTEE

Temperature Rating

194

Trade Name

HYTEE™

Type

YST, Uninsulated T

UPC

781810001134

UPC 14 Digit GTIN

00781810001134

Dimensions

Dimension - A Outside Diameter inch

0.51 in

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - B Outside Diameter inch

0.51 in

Dimension - Height inch

1.91 in

Dimension - Height mm

48.5 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length BB inch

1.56 in

Dimension - Length Overall inch

3.81 in

Dimension - Width inch

1.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

1/0 AWG

Conductor - Copper Str Run Range

1/0 AWG

Conductor - Copper Str Tap

1/0 AWG

Conductor - Copper Str Tap Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG-1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

T-COUPLER

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600