BURNDY
Image of YST3030 YST3030, Compresson T-Connector, 300 kcmil Cu, Standard Barrel, Tapered Ends

YST3030, Compresson T-Connector, 300 kcmil Cu, Standard Barrel, Tapered Ends

Brand: Burndy

Catalog ID: YST3030

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked