BURNDY
YST3428, Compresson T-Connector, 500 kcmil Cu to 4/0 Str Cu, Standard Barrel, Tapered Ends
Image of YST3428 YST3428, Compresson T-Connector, 500 kcmil Cu to 4/0 Str Cu, Standard Barrel, Tapered Ends

YST3428, Compresson T-Connector, 500 kcmil Cu to 4/0 Str Cu, Standard Barrel, Tapered Ends

Brand: Burndy

Catalog ID: YST3428

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

General

Application

T-Connector

Catalog Number

YST3428

Color Code - Side A

Brown

Color Code - Side B

Purple

Connector Type

T-COUPLER

Die Index

20/15

Die Index Run Side

20

Die Index Tap Side

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYTEE™

UPC

781810502068

UPC 14 Digit GTIN

00781810502068

Dimensions

Dimension - A Outside Diameter inch

1.06 in

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - B Outside Diameter inch

0.69 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length BB inch

1.75 in

Dimension - Length Overall inch

5.81 in

Dimension - Width inch

1.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

500 KCMIL

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

500 KCMIL-4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

T-COUPLER

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2960