
Brand: Burndy
Catalog ID: YSU2R2R
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors
Catalog Number
YSU2R2R
Color Code - Side A
Red
Color Code - Side B
Orange
Die Index
243;BG or 5/8
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810141083
UPC 14 Digit GTIN
00781810141083
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
2(6/1) AWG,2 (7/1) AWG
Conductor - ACSR Str Size A Range
2(6/1) AWG-2(7/1) AWG
Conductor - ACSR Str Size B
4(6/1) AWG,4 (7/1) AWG
Conductor - ACSR Str Size B Range
4(6/1) AWG-4 (7/1) AWG
Conductor - AL Str Size A
2 AWG;1 AWG
Conductor - AL Str Size A Range
2 AWG-1 AWG
Conductor - AL Str Size B
3 AWG, 4 AWG
Conductor - AL Str Size B Range
3 AWG- 4 AWG
Conductor - Copper Solid Size B
2 AWG
Conductor - Copper Str Size A
1 AWG, 2 AWG, 3 Awg
Conductor - Copper Str Size A Range
1 AWG-3 AWG
Conductor - Copper Str Size B
3 AWG, 4 AWG
Conductor - Copper Str Size B Range
3 AWG- 4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600