BURNDY
Image of YSU2W2W YSU2W2W, Heavy-Walled Aluminum Tube with Solid Barrier

YSU2W2W, Heavy-Walled Aluminum Tube with Solid Barrier

Brand: Burndy

Catalog ID: YSU2W2W

Heavy-walled AL tubing with solid barrier minimizes galvanic corrosion, Color Code:Orange (Side A), Orange (Color Code).

  • Heavy-walled aluminum tube with solid barrier minimizes galvanic corrosion of conductors
  • Accommodates neutral strands of SE Service Entrance Conductors as well as others
  • Installed with standard tooling, color-coded, and pre-filled with PENETROX Joint Compound and Stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors

Catalog Number

YSU2W2W

Color Code - Side A

Orange

Color Code - Side B

Orange

Die Index

243;BG or 5/8

EU RoHS Indicator

Yes

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Sub Brand

LINKIT

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated, Center Stop

UPC

781810141946

UPC 14 Digit GTIN

00781810141946

Dimensions

Dimension - B Length inch

0.87 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2 in

Dimension - Outside Diameter inch

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size A Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - ACSR Str Size B

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size B Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size A

3 AWG, 4 AWG

Conductor - AL Str Size A Range

3 AWG- 4 AWG

Conductor - AL Str Size B

3 AWG, 4 AWG

Conductor - AL Str Size B Range

3 AWG- 4 AWG

Conductor - Copper Solid Size A

2 AWG

Conductor - Copper Solid Size B

2 AWG

Conductor - Copper Str Size A

3 AWG, 4 AWG

Conductor - Copper Str Size A Range

3 AWG-4 AWG

Conductor - Copper Str Size B

3 AWG, 4 AWG

Conductor - Copper Str Size B Range

3 AWG-4 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29600