
Brand: Burndy
Catalog ID: YSU4W4W
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors
Catalog Number
YSU4W4W
Color Code - Side A
Blue
Color Code - Side B
Blue
Die Index
243;BG or 5/8
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810142592
UPC 14 Digit GTIN
00781810142592
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
6 (6/1) Turkey AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG
Conductor - AL Str Size A
5 AWG, 6 AWG
Conductor - AL Str Size A Range
5 AWG-6 AWG
Conductor - AL Str Size B
5 AWG, 6 AWG
Conductor - AL Str Size B Range
5 AWG-6 AWG
Conductor - Copper Solid Size A
4 AWG
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Str Size A
5 AWG, 6 AWG
Conductor - Copper Str Size A Range
5 AWG-6 AWG
Conductor - Copper Str Size B
5 AWG, 6 AWG
Conductor - Copper Str Size B Range
5 AWG-6 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600