BURNDY
YSV10BBOX, Uninsulated Splice For 12 - 10 AWG
Image of YSV10BBOX YSV10BBOX, Uninsulated Splice For 12 - 10 AWG

YSV10BBOX, Uninsulated Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YSV10BBOX

Uninsulated Splice For 12 - 10 AWG.

YSV10BBOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV10BBOX

Connector Type

Rolled Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810525524

UPC 14 Digit GTIN

00781810525524

Dimensions

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - Strip Length inch

5/16 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12-10 AWG

Conductor - Copper Str Size

12-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Rolled Butt Splice

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

1