BURNDY
YSV1214G1, Uninsulated Reducing Splice For 12 AWG and 16 - 14 AWG
Image of YSV1214G1 YSV1214G1, Uninsulated Reducing Splice For 12 AWG and 16 - 14 AWG

YSV1214G1, Uninsulated Reducing Splice For 12 AWG and 16 - 14 AWG

Brand: Burndy

Catalog ID: YSV1214G1

Copper Tube Hyreducer, 16-12 AWG, .83 in L, Tin Plated, Reducer Butt Splice.

YSV1214G1.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Splicing Two Different Size Wires

Catalog Number

YSV1214G1

Connector Type

Reducer

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCER™

Type

Splice

UPC

781810026410

UPC 14 Digit GTIN

00781810026410

Dimensions

Dimension - A Outside Diameter inch

0.18 in

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.29 in

Dimension - B Outside Diameter inch

0.16 in

Dimension - L Length Overall mm

21 mm

Dimension - Length BB inch

0.26 in

Dimension - Length Overall inch

0.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Flex G Size B

20;18;16;14

Conductor - Copper Flex G Size B Range

20-14

Conductor - Copper Flex H Size B

20;18;16;14

Conductor - Copper Flex H Size B Range

20-14

Conductor - Copper Flex I Size B

20;18;16;14

Conductor - Copper Flex I Size B Range

20-14

Conductor - Copper Flex K Size B

20;18;16;14

Conductor - Copper Flex K Size B Range

20-14

Conductor - Copper Flex M Size B

20;18;16;14

Conductor - Copper Flex M Size B Range

20-14

Conductor - Copper Str Size

16;14;12

Conductor - Copper Str Size Range

16 AWG - 12 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

500

Minimum Pack Quantity

500