BURNDY
YSV1418, Uninsulated Reducing Splice For 20 - 14 AWG and 22 - 18 AWG
Image of YSV1418 YSV1418, Uninsulated Reducing Splice For 20 - 14 AWG and 22 - 18 AWG

YSV1418, Uninsulated Reducing Splice For 20 - 14 AWG and 22 - 18 AWG

Brand: Burndy

Catalog ID: YSV1418

Uninsulated Reducing Splice For 20 - 14 AWG and 22 - 18 AWG.

YSV1418.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Splicing Two Different Size Wires

Catalog Number

YSV1418

Connector Type

Reducer

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCER™

Type

Splice

UPC

781810026397

UPC 14 Digit GTIN

00781810026397

Dimensions

Dimension - A Outside Diameter inch

0.15 in

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.27 in

Dimension - B Outside Diameter inch

0.12 in

Dimension - L Length Overall mm

15 mm

Dimension - Length BB inch

0.27 in

Dimension - Length Overall inch

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Str Size

20;18;16;14

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000