BURNDY
YSV18NK, Uninsulated Splice For 22 - 18 AWG (Nickel Plated)
Image of YSV18NK YSV18NK, Uninsulated Splice For 22 - 18 AWG (Nickel Plated)

YSV18NK, Uninsulated Splice For 22 - 18 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YSV18NK

Uninsulated Splice For 22 - 18 AWG (Nickel Plated).

YSV18NK.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plated provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size indentification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion
  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service

General

Catalog Number

YSV18NK

Connector Type

Seamless Butt Splice

Die Index

36

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

HYLINK™

Type

Splice

UPC

781810269824

UPC 14 Digit GTIN

00781810269824

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Inside Diameter inch

0.06 in

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.62 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

20;18

Conductor - Copper Solid Size Range

20-18

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18

Conductor - Copper Str Aircraft Size Range

AN 22-AN 18

Conductor - Copper Str Navy Size

1 (1);1 (7);1 (10);1 1/2 (1);1 1/2 (7);1 1/2 (16);1 1/2 (41);2 (7);2 1/2 (1);2 1/2 (19);2 1/2 (26)

Conductor - Copper Str Navy Size Range

1 (1)-2 1/2 (26)

Conductor - Copper Str Size

22;20;18

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999