BURNDY
YSV1CFX, Compression Splice, #1 AWG Cu Flex
Image of YSV1CFX YSV1CFX, Compression Splice, #1 AWG Cu Flex

YSV1CFX, Compression Splice, #1 AWG Cu Flex

Brand: Burndy

Catalog ID: YSV1CFX

1 Flex G,H,I,K,M,DLO, 1 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 Die Index.

  • Long Barrel
  • Internal Chamfer
  • Tin Plated

General

Application

Wire Splice

Catalog Number

YSV1CFX

Color Code

Green

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

11

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSV

UPC

621945624078

Dimensions

Dimension - B Length inch

1.34

Length

3.07 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

1 AWG

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

1 AWG

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

1 AWG

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

1 AWG

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

CSA

Certification - cULus

NO

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

10